Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: HA-S-2-WL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

HA-S-2-WL

General Information

  • Extended Product Type:
    HA-S-2-WL
  • Product ID:
    2CKA006200A0134
  • EAN:
    4011395232460
  • Catalog Description:
    HA-S-2-WL Comfort free@home radiator thermostat, wireless for ABB-free@home®
  • Long Description:
    For temperature regulation of water-bearing heaters. With integrated temperature sensor, controller and actuating drive. With integrated display and setting wheel for the setpoint adjustment on the device. Local operation for the switchover between comfort mode, Eco and Off. No wire laying required. Communication with the free@home system is carried out wireless. Local setpoint adjustment via the free@home app or a free@home extension unit (e.g. XXXXXXX). "Window open" detection via link with 6222/1 AP-xx-WL. With lime protection function. With frost protection function. Noiseless running. Installation with sleeve nut M 30 x 1.5. Fits many popular valve bases (e.g. Braukmann, Heimeier, Honeywell, Junkers, MNG). The adapters for Danfoss RAV, Danfoss RA and Danfoss RAVL are included in the scope of supply. Adapters for additional valves are available as accessories. Battery included in scope supply. Battery type: 2 x AA

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » free@home » Heating, Ventilation and Air Conditioning » Valve Drive Actuators

Ordering

  • EAN:
    4011395232460
  • Customs Tariff Number:
    90321020
  • Minimum Order Quantity:
    1 piece
  • E-Number (Sweden):
    1701248

Dimensions

  • Product Net Depth / Length:
    0.095 m
  • Product Net Height:
    0.063 m
  • Product Net Width:
    0.048 m
  • Product Net Weight:
    337 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395232460
  • Package Level 1 Depth / Length:
    0.112 m
  • Package Level 1 Height:
    0.092 m
  • Package Level 1 Width:
    0.121 m
  • Package Level 1 Gross Weight:
    337 g

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC001586 - Heating actuator for bus system
  • ETIM 6:
    EC001586 - Heating actuator for bus system
  • ETIM 7:
    EC001586 - Heating actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds