Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 62721-WL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

62721-WL

General Information

  • Extended Product Type:
    62721-WL
  • Product ID:
    2CKA006200A0282
  • EAN:
    4011395294673
  • Catalog Description:
    Control Element for Modular Jack free@home wireless - 63x63
  • Long Description:
    Tapping control element, 2gang For the manual and automatic control of roller blinds, blinds, awnings, lighting and electric loads. Compatible with all free@home flex inserts. Remote operation via the Bluetooth and smartphone/tablet app. Programming via Bluetooth with the ABB-free@home® app or via the web interface of the System Access Point. Timer with Astro function. For 2gang rocker 6230-2x-xxx, 6231-2x-xxx, 6232-2x-xxx, 6233-2x-xxx and 6234-2x-xxx. (Not included in the delivery).
    For saving and calling up 2 scenes via the right rocker. For relay insert flex, 1gang, 64811 U. For series relay insert flex, 2gang, 64821 U. For e-contact insert flex, 1gang, 64814 U. For LED touch dimmer insert flex, 1gang, 64851 U. For extension insert flex, 64891 U. For blind insert flex, 1gang, 64831 U.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Modular Jack
  • Compatible Bus Systems:
    free@home wireless
  • Product Range:
    free@home
    flexTronics
  • Design Range:
    63x63
    Busch-art linear
    Busch-balance SI
    Busch-Duro 2000
    Reflex SI
  • Connection Type:
    Wireless
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Button Cell
  • Battery Weight:
    0.07 g

Material Compliance

  • RoHS Information:
    2CKA200000E7488
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    23.6 mm
  • Product Net Weight:
    21.5 g

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000205 - Intelligent control element
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links