Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: WS-1/A1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

WS-1/A1.1

General Information

  • Extended Product Type:
    WS-1/A1.1
  • Product ID:
    2CKA006200A0848
  • EAN:
    4011395304181
  • Catalog Description:
    WS-1/A1.1 Mast adapter weather station
  • Long Description:
    WS-1/A1.1 Mast adapter weather station

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Product Range:
    free@home
    KNX
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control
    Room Climate Control
    Safety and Security

Material Compliance

  • RoHS Information:
    2CKA200000E7504
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    90 mm
  • Product Net Height:
    60 mm
  • Product Net Depth / Length:
    100 mm
  • Product Net Weight:
    110.3 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001082 - Antenna mounting material
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links