Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6201/640.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6201/640.1

General Information

  • Extended Product Type:
    6201/640.1
  • Product ID:
    2CKA006220A0001
  • EAN:
    4011395180365
  • Catalog Description:
    6201/640.1 Power Supply, 640 mA, MDRC, BJE
  • Long Description:
    Power supply with integrated choke. Fast diagnosis due to LED display for operational readiness and errors. The bus can be connected via enclosed terminal block.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA000001A1593
  • Rated Voltage (Ur):
    127...230 V
  • Secondary Voltage:
    30 V
  • Voltage Range:
    110 ... 230 V AC
  • Buffer Voltage:
    No
  • Rated Current (In):
    640 A
  • Output Current Maximum (Iout):
    0.64 A
  • Rated Frequency (f):
    50...60 Hz
  • Power Loss:
    9 W
  • Number of Outputs:
    1
  • Number of LEDs:
    1
  • Number of Integrated Chokes:
    1
  • Number of Supplied Lines:
    1
  • Compatible Bus Systems:
    free@home (TP)
  • Product Range:
    free@home
  • Manual Operation:
    No
  • Color:
    grey
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5...45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.26 kg
  • Dimension Diagram:
    2CDC072033F0015

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000675 - Power supply for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121004
  • eClass:
    V11.0 : 27143114
  • IDEA Granular Category Code (IGCC):
    4127 >> Power supply units
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links