Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6254/0.12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6254/0.12

General Information

  • Extended Product Type:
    6254/0.12
  • Product ID:
    2CKA006220A0026
  • EAN:
    4011395180426
  • Catalog Description:
    6254/0.12 Heating Actuator, 12-fold, 230 V, MDRC, BJE
  • Long Description:
    For controlling thermoelectric actuating drives in heating/cooling systems. Up to 3 actuating drives 6164/10-102 or 1 actuating drive 6164/11-102 can be connected per output. The outputs are protected against short-circuit and overload. The bus can be connected via enclosed terminal block.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA000001A1593
  • Voltage Range:
    230 V AC
  • Output Voltage (Uout):
    230 V AC
  • Maximum Switching Current:
    0.75 A
  • Output Current Maximum (Iout):
    0.16 A
  • Power Loss:
    4 W
  • Number of Outputs:
    12
  • Compatible Bus Systems:
    free@home (TP)
  • Manipulated Variable:
    Continious
  • Product Range:
    free@home
  • Manual Operation:
    No
  • Color:
    grey
  • Number of Batteries:
    0
  • Application Function:
    Room Climate Control

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    8
  • Product Net Width:
    144 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.24 kg
  • Dimension Diagram:
    2CDC072027F0017

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001586 - Heating actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143147
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links