Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6234-10-214

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6234-10-214

General Information

  • Extended Product Type:
    6234-10-214
  • Product ID:
    2CKA006220A0086
  • EAN:
    4011395180969
  • Catalog Description:
    Rocker free@home (TP) alpine white - Reflex SI
  • Long Description:
    As cover for ABB-free@home® sensor units (e.g. 6221/1.0) and sensor/actuator units (e.g. 6211/1). As cover for KNX 2gang push-button coupling unit (6108/06-500).

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001754A4496
Cover Frame 1gang alpine white - Reflex SI 1721 NS-214-500 1 piece
2CKA001754A4497
Cover Frame 1gang alpine white - Reflex SI Linear 1721 NSKA-214-500 1 piece
2CKA001754A2163
Cover Frame 2gang alpine white - Reflex SI 1722 NS-214 1 piece
2CKA001754A4059
Cover Frame 2gang alpine white - Reflex SI Linear 1722 NSKA-214 1 piece
2CKA001754A3724
Cover Frame 3gang alpine white - Reflex SI 1723 NS-214 1 piece
2CKA001754A4061
Cover Frame 3gang alpine white - Reflex SI Linear 1723 NSKA-214 1 piece
2CKA001754A4183
Cover Frame 4gang alpine white - Reflex SI 1724 NS-214 MU 1 piece
2CKA001754A4063
Cover Frame 4gang alpine white - Reflex SI Linear 1724 NSKA-214 1 piece
2CKA001754A2171
Cover Frame 2gang alpine white - Reflex SI 1732 NS-214 1 piece
2CKA001754A4060
Cover Frame 2gang alpine white - Reflex SI Linear 1732 NSKA-214 1 piece
2CKA001754A3732
Cover Frame 3gang alpine white - Reflex SI 1733 NS-214 1 piece
2CKA001754A4062
Cover Frame 3gang alpine white - Reflex SI Linear 1733 NSKA-214 1 piece
2CKA001754A4101
Cover Frame 4gang alpine white - Reflex SI 1734 NS-214 MU 1 piece
2CKA001754A4064
Cover Frame 4gang alpine white - Reflex SI Linear 1734 NSKA-214 1 piece
2CKA001725A1009
Cover Frame 1gang alpine white - Reflex SI 2511 JH-214 1 piece
2CKA001725A1536
Cover Frame 1gang alpine white - Reflex SI 2511-214-500 1 piece
2CKA001725A1464
Cover Frame 1gang alpine white - Reflex SI 2511-214-507 1 piece
2CKA001725A1539
Cover Frame 1gang alpine white - Reflex SI Linear 2511-214K-102-500 1 piece
2CKA001725A1413
2512-214-114 Frame R-SI 2g 2512-214-114 1 piece
2CKA001725A1537
Cover Frame 2gang alpine white - Reflex SI 2512-214-500 1 piece
2CKA001725A1466
Cover Frame 2gang alpine white - Reflex SI 2512-214-507 1 piece
2CKA001725A1540
Cover Frame 2gang alpine white - Reflex SI Linear 2512-214K-102-500 1 piece
2CKA001725A1538
Cover Frame 3gang alpine white - Reflex SI 2513-214-500 1 piece
2CKA001725A1541
Cover Frame 3gang alpine white - Reflex SI Linear 2513-214K-102-500 1 piece
2CKA001725A1543
Cover Frame 4gang alpine white - Reflex SI 2514-214-500 1 piece
2CKA001725A1497
Cover Frame 4gang alpine white - Reflex SI Linear 2514-214K-102 1 piece
2CKA001725A0969
Cover Frame 5gang alpine white - Reflex SI 2515-214 1 piece
2CKA001725A1498
Cover Frame 5gang alpine white - Reflex SI Linear 2515-214K-102 1 piece
2CKA001719A0061
Cover Frame 1gang alpine white - Reflex SI 2518-214 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Compatible Bus Systems:
    free@home (TP)
  • Product Range:
    flexTronics
    free@home
  • Design Range:
    Reflex SI
    Reflex SI Linear
    Reflex SI/SI Linear
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • Legend:
    Symbol "dimmer"
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E4887
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    9 mm
  • Product Net Weight:
    9 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002253 - Touch rocker for bus system
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27143150
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links