Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DP4-1-625

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

DP4-1-625

General Information

  • Extended Product Type:
    DP4-1-625
  • Product ID:
    2CKA006220A0120
  • EAN:
    4011395180198
  • Catalog Description:
    DP4-1-625 ABB-free@homeTouch 4.3"
  • Long Description:
    For the central control of up to 16 configurable ABB-free@home® functions. For the display of configurable system messages. A configurable primary function can be triggered with a multi-touch gesture. Capacitive touch screen with closed glass surface. With integrated room temperature controller and temperature sensor. In connection with temperature sensor 6226/T the integrated room temperature controller can be fitted with a remote sensor. Suitable as room temperature controller extension unit (up to 8). Requires additional power supply 24 VDC e.g. 6358-101. Power consumption: 150 mA Display size: 10.9 cm (4.3'') Display resolution: 480 x 854 Mounting height: 8 mm

Technical

  • Compatible Bus Systems:
    free@home
  • Product Range:
    ABB-free@home®
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Color:
    Black
  • Number of Batteries:
    0
  • Screen Size:
    4.3 in

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +40 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    0.5 kg
  • Built-In Depth (t2):
    50 mm

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    400 mm
  • Package Level 1 Height:
    330 mm
  • Package Level 1 Depth / Length:
    600 mm
  • Package Level 1 Gross Weight:
    8.55 kg
  • Package Level 1 EAN:
    4011395180198

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091
  • E-Number (Finland):
    2815581
  • E-Number (Sweden):
    1701129
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000677 - Display for bus system
  • ETIM 8:
    EC000677 - Display for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds