You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SSA-F-2.1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SSA-F-2.1.1

General Information

  • Extended Product Type:
    SSA-F-2.1.1
  • Product ID:
    2CKA006220A0124
  • EAN:
    4011395180129
  • Catalog Description:
    SSA-F-2.1.1 Sensor/Switch act. 2/1g
  • Long Description:
    For switching 127 V~/230 V~ consumers. With integrated switch actuator. Switching function is available also without prior programming (left sensor channel is pre-configured). Configuration can be changed later via the web interface (groups, scenes, etc.). The right sensor channel for programming additional functions (groups, scenes, etc.). For contacting 2gang rocker 6230-2x-xxx, 6231-2x-xxx, 6232-2x-xxx, 6233-2x-xxx and 6234-2x-xxx. The bus can be connected via enclosed terminal block. When installing in the flush-mounted box, a spatial division between the bus cable and 127 V/230 V installation cable is to be adhered to! If this minimum distance is not possible, use electronic boxes or insulating tubes.

Technical

  • Voltage Range:
    230 ... 230 V
  • Rated Current (In):
    10 A
  • Maximum Switching Power:
    2300 W
  • Number of Outputs:
    1
  • Number of LEDs:
    0
  • Maximum Number of Switching Outputs:
    1
  • Compatible Bus Systems:
    free@home
  • Product Range:
    ABB-free@home®
  • Load Type:
    ohmic
  • Mounting Type:
    Flush Mounted
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Weight:
    85 g
  • Built-In Depth (t2):
    32 mm

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    58 mm
  • Package Level 1 Depth / Length:
    78 mm
  • Package Level 1 Gross Weight:
    0.113 kg
  • Package Level 1 EAN:
    4011395180129

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389091
  • E-Number (Finland):
    2815526
  • E-Number (Sweden):
    1701055
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001097 - Switch actuator for bus system
  • ETIM 8:
    EC001097 - Switch actuator for bus system
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / Switch , pushbutton
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 91
  • eClass:
    V11.0 : 27143138
  • IDEA Granular Category Code (IGCC):
    3268 >> Switch actuator
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links