Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SDA-F-2.1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SDA-F-2.1.1

General Information

  • Extended Product Type:
    SDA-F-2.1.1
  • Product ID:
    2CKA006220A0127
  • EAN:
    4011395180150
  • Catalog Description:
    SDA-F-2.1.1 Sensor/Dim actuator 2/1g
  • Long Description:
    For dimming 230 V~ loads. With integrated universal dimming actuator for controlling LEDs, incandescent lamps, 230 V halogen lamps, low-voltage halogen lamps with conventional or electronic transformers, and dimmable energy-saving halogen lamps. For dimmable Retrofit-LEDs (LEDi). Dimming function is available also without prior programming (left sensor channel is pre-configured). Configuration can be changed later via the web interface (groups, scenes, etc.). The right sensor channel for programming additional functions (groups, scenes, etc.). For contacting 2gang rocker 6230-2x-xxx, 6231-2x-xxx, 6232-2x-xxx, 6233-2x-xxx and 6234-2x-xxx. The bus can be connected via enclosed terminal block. When installing in the flush-mounted box, a spatial division between the bus cable and 230 V installation cable is to be adhered to! If this minimum distance is not possible, use electronic boxes or insulating tubes.

Technical

  • Rated Operational Voltage:
    230...230 V
  • Rated Frequency (f):
    50...60 Hz
  • Number of Outputs:
    1
  • Compatible Bus Systems:
    free@home
  • Product Range:
    ABB-free@home®
  • Mounting Type:
    Flush Mounted
  • Model Number:
    Dimming actuator
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    85 g
  • Built-In Depth (t2):
    32 mm

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    58 mm
  • Package Level 1 Depth / Length:
    78 mm
  • Package Level 1 Gross Weight:
    0.113 kg
  • Package Level 1 EAN:
    4011395180150

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389091
  • E-Number (Finland):
    2815529
  • E-Number (Sweden):
    1701058
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001094 - Dimming actuator for bus system
  • ETIM 8:
    EC001094 - Dimming actuator for bus system
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / Switch , pushbutton
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 91
  • eClass:
    V11.0 : 27143123
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds