Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SDA-F-2.1.PB.1-508

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SDA-F-2.1.PB.1-508

General Information

  • Extended Product Type:
    SDA-F-2.1.PB.1-508
  • Product ID:
    2CKA006220A0271
  • EAN:
    4011395188613
  • Catalog Description:
    SDA-F-2.1.PB.1-508 Sens/ Dimact. 2/1, 44x44
  • Long Description:
    For dimming 230 V~ loads. With integrated universal dimming actuator for controlling LEDs, incandescent lamps, 230 V halogen lamps, low-voltage halogen lamps with conventional or electronic transformers, and dimmable energy-saving halogen lamps. For dimmable Retrofit-LEDs (LEDi). Dimming function is available also without prior programming (left sensor channel is pre-configured). Configuration can be changed later via the web interface (groups, scenes, etc.). The right sensor channel for programming additional functions (groups, scenes, etc.). For contacting 2gang rocker 6230-2x-xxx, 6231-2x-xxx, 6232-2x-xxx, 6233-2x-xxx and 6234-2x-xxx. The bus can be connected via enclosed terminal block. When installing in the flush-mounted box, a spatial division between the bus cable and 230 V installation cable is to be adhered to! If this minimum distance is not possible, use electronic boxes or insulating tubes.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Operational Voltage:
    230...230 V
  • Rated Frequency (f):
    50 / 60 Hz
  • Number of Outputs:
    1
  • Compatible Bus Systems:
    free@home (TP)
  • Product Range:
    free@home
  • Model Number:
    Dimming actuator
  • Battery Weight:
    0 g
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Weight:
    19 g
  • Built-In Depth (t2):
    32 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001094 - Dimming actuator for bus system
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27143123
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links