Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6233-10-914

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6233-10-914

General Information

  • Extended Product Type:
    6233-10-914
  • Product ID:
    2CKA006220A0358
  • EAN:
    4011395192054
  • Catalog Description:
    Rocker free@home (TP) alpine white - Busch-balance SI
  • Long Description:
    As cover for ABB-free@home® sensor units and sensor/actuator units As cover for KNX 2gang push-button coupling unit (6108/06-500).

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001725A1531
Cover Frame 1gang entrée grey - Basic55 2511-91-507 1 piece
2CKA001725A1484
Cover Frame 1gang white - Basic55 2511-92-507 1 piece
2CKA001725A1501
Cover Frame 1gang champagne - Basic55 2511-93-507 1 piece
2CKA001725A1479
Cover Frame 1gang alpine white - Basic55 2511-94-507 1 piece
2CKA001725A1506
Cover Frame 1gang château-black - Basic55 2511-95-507 1 piece
2CKA001725A1511
Cover Frame 1gang chalet white - Basic55 2511-96-507 1 piece
2CKA001725A1516
Cover Frame 1gang foyer red - Basic55 2511-97-507 1 piece
2CKA001725A1521
Cover Frame 1gang bistro-blue - Basic55 2511-98-507 1 piece
2CKA001725A1526
Cover Frame 1gang maison-beige - Basic55 2511-99-507 1 piece
2CKA001725A1532
Cover Frame 2gang entrée grey - Basic55 2512-91-507 1 piece
2CKA001725A1485
Cover Frame 2gang white - Basic55 2512-92-507 1 piece
2CKA001725A1502
Cover Frame 2gang champagne - Basic55 2512-93-507 1 piece
2CKA001725A1480
Cover Frame 2gang alpine white - Basic55 2512-94-507 1 piece
2CKA001725A1507
Cover Frame 2gang château-black - Basic55 2512-95-507 1 piece
2CKA001725A1512
Cover Frame 2gang chalet white - Basic55 2512-96-507 1 piece
2CKA001725A1517
Cover Frame 2gang foyer red - Basic55 2512-97-507 1 piece
2CKA001725A1522
Cover Frame 2gang bistro-blue - Basic55 2512-98-507 1 piece
2CKA001725A1527
Cover Frame 2gang maison-beige - Basic55 2512-99-507 1 piece
2CKA001725A1533
Cover Frame 3gang entrée grey - Basic55 2513-91-507 1 piece
2CKA001725A1486
Cover Frame 3gang white - Basic55 2513-92-507 1 piece
2CKA001725A1503
Cover Frame 3gang champagne - Basic55 2513-93-507 1 piece
2CKA001725A1481
Cover Frame 3gang alpine white - Basic55 2513-94-507 1 piece
2CKA001725A1508
Cover Frame 3gang château-black - Basic55 2513-95-507 1 piece
2CKA001725A1513
Cover Frame 3gang chalet white - Basic55 2513-96-507 1 piece
2CKA001725A1518
Cover Frame 3gang foyer red - Basic55 2513-97-507 1 piece
2CKA001725A1523
Cover Frame 3gang bistro-blue - Basic55 2513-98-507 1 piece
2CKA001725A1528
Cover Frame 3gang maison-beige - Basic55 2513-99-507 1 piece
2CKA001725A1534
Cover Frame 4gang entrée grey - Basic55 2514-91-507 1 piece
2CKA001725A1487
Cover Frame 4gang white - Basic55 2514-92-507 1 piece
2CKA001725A1504
Cover Frame 4gang champagne - Basic55 2514-93-507 1 piece
2CKA001725A1482
Cover Frame 4gang alpine white - Basic55 2514-94-507 1 piece
2CKA001725A1509
Cover Frame 4gang château-black - Basic55 2514-95-507 1 piece
2CKA001725A1514
Cover Frame 4gang chalet white - Basic55 2514-96-507 1 piece
2CKA001725A1519
Cover Frame 4gang foyer red - Basic55 2514-97-507 1 piece
2CKA001725A1524
Cover Frame 4gang bistro-blue - Basic55 2514-98-507 1 piece
2CKA001725A1529
Cover Frame 4gang maison-beige - Basic55 2514-99-507 1 piece
2CKA001725A1488
Cover Frame 5gang white - Basic55 2515-92-507 1 piece
2CKA001725A1505
Cover Frame 5gang champagne - Basic55 2515-93-507 1 piece
2CKA001725A1483
Cover Frame 5gang alpine white - Basic55 2515-94-507 1 piece
2CKA001725A1510
Cover Frame 5gang château-black - Basic55 2515-95-507 1 piece
2CKA001725A1515
Cover Frame 5gang chalet white - Basic55 2515-96-507 1 piece
2CKA001725A1525
Cover Frame 5gang bistro-blue - Basic55 2515-98-507 1 piece
2CKA001725A1530
Cover Frame 5gang maison-beige - Basic55 2515-99-507 1 piece
2CKA001726A0222
Decorative Styling Frame attica / pigeon blue - Basic55 2516-901-507 1 piece
2CKA001726A0223
Decorative Styling Frame silver metallic - Basic55 2516-902-507 1 piece
2CKA001726A0224
Decorative Styling Frame light green - Basic55 2516-903-507 1 piece
2CKA001726A0225
Decorative Styling Frame orange - Basic55 2516-904-507 1 piece
2CKA001726A0226
Decorative Styling Frame yellow - Basic55 2516-905-507 1 piece
2CKA001726A0227
Decorative Styling Frame apricot - Basic55 2516-906-507 1 piece
2CKA001726A0228
Decorative Styling Frame luminous - Basic55 2516-907-507 1 piece
2CKA001726A0220
Decorative Styling Frame white - Basic55 2516-92-507 1 piece
2CKA001726A0230
Decorative Styling Frame champagne - Basic55 2516-93-507 1 piece
2CKA001726A0218
Decorative Styling Frame alpine white - Basic55 2516-94-507 1 piece
2CKA001726A0232
Decorative Styling Frame château-black - Basic55 2516-95-507 1 piece
2CKA001726A0234
Decorative Styling Frame chalet white - Basic55 2516-96-507 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Compatible Bus Systems:
    free@home (TP)
  • Product Range:
    flexTronics
    free@home
  • Design Range:
    Busch-balance SI
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • Legend:
    Symbol "scene"
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E5041
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    55 mm
  • Product Net Height:
    55 mm
  • Product Net Depth / Length:
    10 mm
  • Product Net Weight:
    11 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002253 - Touch rocker for bus system
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27143150
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links