You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: WS-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

WS-1

General Information

  • Extended Product Type:
    WS-1
  • Product ID:
    2CKA006220A0390
  • EAN:
    4011395205525
  • Catalog Description:
    WS-1 Weather Station
  • Long Description:
    For recording and transmitting of brightness, temperature, wind speed and rain. Weather data can be linked with actuators to automatically control functions. Weather data can be visualized in the free@home web interface and the free@home app. Wind speed measuring range 2 - 30 m/s The bus can be connected via enclosed terminal block.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA001173B8811
  • Rated Voltage (Ur):
    110 ... 230 V
  • Auxiliary Voltage AC/DC:
    110 V AC/DC
    230 V AC/DC
  • Rated Frequency (f):
    50 ... 60 Hz
  • Product Range:
    free@home
  • Mounting Type:
    Surface Mounted
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +55 °C
  • Degree of Protection:
    IP44
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E5072
  • REACH Declaration:
    2CKA309999E9999
  • SCIP:
    0da4b249-973d-40d8-a990-48a4e189e084 Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    118 mm
  • Product Net Height:
    230 mm
  • Product Net Depth / Length:
    113 mm
  • Product Net Weight:
    0.76 kg

Ordering

  • Replaced Product ID (OLD):
    6220-0-0390

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000926 - Physical sensor for bus system
  • ETIM 9:
    EC000926 - Physical sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    9030 39 00
  • eClass:
    V11.0 : 27143137
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links