Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6232-20-884

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6232-20-884

General Information

  • Extended Product Type:
    6232-20-884
  • Product ID:
    2CKA006220A0488
  • EAN:
    4011395203200
  • Catalog Description:
    Rocker free@home (TP) studio white matt - 63x63
  • Long Description:
    As a cover for ABB-free@home® sensor units (e.g. 6221/2.0) and sensor/actuator units (e.g. 6211/2). As cover for KNX 4gang push-button coupling unit (6108/07).

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001754A4240
Cover Frame 1gang anthracite - future linear 1721-181K 1 piece
2CKA001754A4168
Cover Frame 1gang ivory white - future 1721-182 1 piece
2CKA001754A4506
Cover Frame 1gang ivory white - future linear 1721-182K-500 1 piece
2CKA001754A4529
Cover Frame 1gang aluminium silver - future linear 1721-183K-500 1 piece
2CKA001754A4173
Cover Frame 1gang studio white - future 1721-184 1 piece
2CKA001754A4527
Cover Frame 1gang studio white - future linear 1721-184 NSK-500 1 piece
2CKA001754A4504
Cover Frame 1gang studio white - future 1721-184-500 1 piece
2CKA001754A4498
Cover Frame 1gang studio white - future linear 1721-184K-500 1 piece
2CKA001754A4775
Cover Frame 1gang glass purple - Busch-axcent pur 1721-223 1 piece
2CKA001754A4760
Cover Frame 1gang glass sun - Busch-axcent pur 1721-225 1 piece
2CKA001754A4770
Cover Frame 1gang glass avocado - Busch-axcent pur 1721-226 1 piece
2CKA001754A4765
Cover Frame 1gang glass coral - Busch-axcent pur 1721-227 1 piece
2CKA001754A4755
Cover Frame 1gang glass ocean - Busch-axcent pur 1721-228 1 piece
2CKA001754A4780
Cover Frame 1gang glass oyster - Busch-axcent pur 1721-229 1 piece
2CKA001754A4790
Cover Frame 1gang paper brown - Busch-axcent pur 1721-243 1 piece
2CKA001754A4800
Cover Frame 1gang glass black - Busch-axcent pur 1721-245 1 piece
2CKA001754A4785
Cover Frame 1gang paper blue - Busch-axcent pur 1721-248 1 piece
2CKA001754A4688
Cover Frame 1gang platinum - Busch-axcent pur 1721-270-500 1 piece
2CKA001754A4708
Cover Frame 1gang black matt - Busch-axcent pur 1721-275-500 1 piece
2CKA001754A4698
Cover Frame 1gang titanium - Busch-axcent pur 1721-276-500 1 piece
2CKA001754A4437
Cover Frame 1gang white glass - Busch-axcent pur 1721-280 1 piece
2CKA001754A4409
Cover Frame 1gang black - Busch-axcent 1721-281 1 piece
2CKA001754A4331
Cover Frame 1gang studio white - Busch-axcent 1721-284 1 piece
2CKA001754A4334
Cover Frame 1gang yellow - Busch-axcent 1721-285 1 piece
2CKA001754A4337
Cover Frame 1gang green - Busch-axcent 1721-286 1 piece
2CKA001754A4340
Cover Frame 1gang red - Busch-axcent 1721-287 1 piece
2CKA001754A4343
Cover Frame 1gang blue - Busch-axcent 1721-288 1 piece
2CKA001754A4805
Cover Frame 1gang slate grey - Busch-axcent pur 1721-290 1 piece
2CKA001754A4471
Cover Frame 1gang entrée grey - Busch-axcent 1721-291-500 1 piece
2CKA001754A4795
Cover Frame 1gang concrete grey - Busch-axcent pur 1721-298 1 piece
2CKA001754A4535
Cover Frame 1gang chrome - solo 1721-80-500 1 piece
2CKA001754A4538
Cover Frame 1gang chrome gloss - solo 1721-80G-500 1 piece
2CKA001754A4442
Cover Frame 1gang white glass - carat 1721-811 1 piece
2CKA001754A4820
Cover Frame 1gang porcelain anthracite - carat 1721-815 1 piece
2CKA001754A4258
Cover Frame 1gang bronze - carat 1721-821 1 piece
2CKA001754A4356
Cover Frame 1gang gold - carat 1721-823-101 1 piece
2CKA001754A4322
Cover Frame 1gang glass black - carat 1721-825 1 piece
2CKA001754A4360
Cover Frame 1gang chrome - carat 1721-826-101 1 piece
2CKA001754A4605
Cover Frame 1gang anthracite - Busch-Dynasty 1721-831-500 1 piece
2CKA001754A4600
Cover Frame 1gang ivory white - Busch-Dynasty 1721-832-500 1 piece
2CKA001754A4575
Cover Frame 1gang polished brass decor anthracite - Busch-Dynasty 1721-833-500 1 piece
2CKA001754A4565
Cover Frame 1gang polished brass anthracite - Busch-Dynasty 1721-835-500 1 piece
2CKA001754A4570
Cover Frame 1gang polished brass decor ivory white - Busch-Dynasty 1721-836-500 1 piece
2CKA001754A4560
Cover Frame 1gang polished brass ivory white - Busch-Dynasty 1721-838-500 1 piece
2CKA001754A4595
Cover Frame 1gang antique brass decor anthracite - Busch-Dynasty 1721-843-500 1 piece
2CKA001754A4536
Cover Frame 1gang studio white - solo 1721-84-500 1 piece
2CKA001754A4585
Cover Frame 1gang antique brass anthracite - Busch-Dynasty 1721-845-500 1 piece
2CKA001754A4590
Cover Frame 1gang antique brass decor ivory white - Busch-Dynasty 1721-846-500 1 piece
2CKA001754A4580
Cover Frame 1gang antique brass ivory white - Busch-Dynasty 1721-848-500 1 piece
2CKA001754A4254
Cover Frame 1gang stainless steel - carat 1721-860 1 piece
2CKA001754A4500
Cover Frame 1gang stainless steel - Pure Stainless Steel 1721-866K-500 1 piece
2CKA001754A4531
Cover Frame 1gang studio white matt - future linear 1721-884K-500 1 piece
2CKA001754A4532
Cover Frame 1gang black matt - future linear 1721-885K-500 1 piece
2CKA001754A4714
Cover Frame 2gang red - future linear 1722-12-182K-101 1 piece
2CKA001754A4241
Cover Frame 2gang anthracite - future linear 1722-181K 1 piece
2CKA001754A4169
Cover Frame 2gang ivory white - future 1722-182 1 piece
2CKA001754A4231
Cover Frame 2gang ivory white - future linear 1722-182K 1 piece
2CKA001754A4530
Cover Frame 2gang aluminium silver - future linear 1722-183K-500 1 piece
2CKA001754A4174
Cover Frame 2gang studio white - future 1722-184 1 piece
2CKA001754A4508
Cover Frame 2gang studio white - future 1722-184-500 1 piece
2CKA001754A4499
Cover Frame 2gang studio white - future linear 1722-184K-500 1 piece
2CKA001754A4776
Cover Frame 2gang glass purple - Busch-axcent pur 1722-223 1 piece
2CKA001754A4761
Cover Frame 2gang glass sun - Busch-axcent pur 1722-225 1 piece
2CKA001754A4771
Cover Frame 2gang glass avocado - Busch-axcent pur 1722-226 1 piece
2CKA001754A4766
Cover Frame 2gang glass coral - Busch-axcent pur 1722-227 1 piece
2CKA001754A4756
Cover Frame 2gang glass ocean - Busch-axcent pur 1722-228 1 piece
2CKA001754A4781
Cover Frame 2gang glass oyster - Busch-axcent pur 1722-229 1 piece
2CKA001754A4791
Cover Frame 2gang paper brown - Busch-axcent pur 1722-243 1 piece
2CKA001754A4801
Cover Frame 2gang glass black - Busch-axcent pur 1722-245 1 piece
2CKA001754A4786
Cover Frame 2gang paper blue - Busch-axcent pur 1722-248 1 piece
2CKA001754A4689
Cover Frame 2gang platinum - Busch-axcent pur 1722-270-500 1 piece
2CKA001754A4709
Cover Frame 2gang black matt - Busch-axcent pur 1722-275-500 1 piece
2CKA001754A4699
Cover Frame 2gang titanium - Busch-axcent pur 1722-276-500 1 piece
2CKA001754A4438
Cover Frame 2gang white glass - Busch-axcent pur 1722-280 1 piece
2CKA001754A4410
Cover Frame 2gang black - Busch-axcent 1722-281 1 piece
2CKA001754A4332
Cover Frame 2gang studio white - Busch-axcent 1722-284 1 piece
2CKA001754A4335
Cover Frame 2gang yellow - Busch-axcent 1722-285 1 piece
2CKA001754A4338
Cover Frame 2gang green - Busch-axcent 1722-286 1 piece
2CKA001754A4341
Cover Frame 2gang red - Busch-axcent 1722-287 1 piece
2CKA001754A4344
Cover Frame 2gang blue - Busch-axcent 1722-288 1 piece
2CKA001754A4806
Cover Frame 2gang slate grey - Busch-axcent pur 1722-290 1 piece
2CKA001754A4472
Cover Frame 2gang entrée grey - Busch-axcent 1722-291-500 1 piece
2CKA001754A4796
Cover Frame 2gang concrete grey - Busch-axcent pur 1722-298 1 piece
2CKA001754A4482
Cover Frame 2gang maison-beige - Busch-axcent 1722-299-500 1 piece
2CKA001754A4537
Cover Frame 2gang chrome - solo 1722-80-500 1 piece
2CKA001754A4327
Cover Frame 2gang chrome gloss - solo 1722-80G 1 piece
2CKA001754A4443
Cover Frame 2gang white glass - carat 1722-811 1 piece
2CKA001754A4821
Cover Frame 2gang porcelain anthracite - carat 1722-815 1 piece
2CKA001754A4259
Cover Frame 2gang bronze - carat 1722-821 1 piece
2CKA001754A4357
Cover Frame 2gang gold - carat 1722-823-101 1 piece
2CKA001754A4323
Cover Frame 2gang glass black - carat 1722-825 1 piece
2CKA001754A4361
Cover Frame 2gang chrome - carat 1722-826-101 1 piece
2CKA001754A4606
Cover Frame 2gang anthracite - Busch-Dynasty 1722-831-500 1 piece
2CKA001754A4601
Cover Frame 2gang ivory white - Busch-Dynasty 1722-832-500 1 piece
2CKA001754A4576
Cover Frame 2gang polished brass decor anthracite - Busch-Dynasty 1722-833-500 1 piece
2CKA001754A4566
Cover Frame 2gang polished brass anthracite - Busch-Dynasty 1722-835-500 1 piece
2CKA001754A4571
Cover Frame 2gang polished brass decor ivory white - Busch-Dynasty 1722-836-500 1 piece
2CKA001754A4561
Cover Frame 2gang polished brass ivory white - Busch-Dynasty 1722-838-500 1 piece
2CKA001754A4596
Cover Frame 2gang antique brass decor anthracite - Busch-Dynasty 1722-843-500 1 piece
2CKA001754A4539
Cover Frame 2gang studio white - solo 1722-84-500 1 piece
2CKA001754A4586
Cover Frame 2gang antique brass anthracite - Busch-Dynasty 1722-845-500 1 piece
2CKA001754A4591
Cover Frame 2gang antique brass decor ivory white - Busch-Dynasty 1722-846-500 1 piece
2CKA001754A4581
Cover Frame 2gang antique brass ivory white - Busch-Dynasty 1722-848-500 1 piece
2CKA001754A4255
Cover Frame 2gang stainless steel - carat 1722-860 1 piece
2CKA001754A4501
Cover Frame 2gang stainless steel - Pure Stainless Steel 1722-866K-500 1 piece
2CKA001754A4415
Cover Frame 2gang studio white matt - future linear 1722-884K 1 piece
2CKA001754A4534
Cover Frame 2gang black matt - future linear 1722-885K-500 1 piece
2CKA001754A4242
Cover Frame 3gang anthracite - future linear 1723-181K 1 piece
2CKA001754A4170
Cover Frame 3gang ivory white - future 1723-182 1 piece
2CKA001754A4232
Cover Frame 3gang ivory white - future linear 1723-182K 1 piece
2CKA001754A4533
Cover Frame 3gang aluminium silver - future linear 1723-183K-500 1 piece
2CKA001754A4175
Cover Frame 3gang studio white - future 1723-184 1 piece
2CKA001754A4366
Cover Frame 3gang studio white - future linear 1723-184 NSK 1 piece
2CKA001754A4502
Cover Frame 3gang studio white - future linear 1723-184K-500 1 piece
2CKA001754A4777
Cover Frame 3gang glass purple - Busch-axcent pur 1723-223 1 piece
2CKA001754A4762
Cover Frame 3gang glass sun - Busch-axcent pur 1723-225 1 piece
2CKA001754A4772
Cover Frame 3gang glass avocado - Busch-axcent pur 1723-226 1 piece
2CKA001754A4767
Cover Frame 3gang glass coral - Busch-axcent pur 1723-227 1 piece
2CKA001754A4757
Cover Frame 3gang glass ocean - Busch-axcent pur 1723-228 1 piece
2CKA001754A4792
Cover Frame 3gang paper brown - Busch-axcent pur 1723-243 1 piece
2CKA001754A4802
Cover Frame 3gang glass black - Busch-axcent pur 1723-245 1 piece
2CKA001754A4787
Cover Frame 3gang paper blue - Busch-axcent pur 1723-248 1 piece
2CKA001754A4690
Cover Frame 3gang platinum - Busch-axcent pur 1723-270-500 1 piece
2CKA001754A4710
Cover Frame 3gang black matt - Busch-axcent pur 1723-275-500 1 piece
2CKA001754A4700
Cover Frame 3gang titanium - Busch-axcent pur 1723-276-500 1 piece
2CKA001754A4439
Cover Frame 3gang white glass - Busch-axcent pur 1723-280 1 piece
2CKA001754A4411
Cover Frame 3gang black - Busch-axcent 1723-281 1 piece
2CKA001754A4333
Cover Frame 3gang studio white - Busch-axcent 1723-284 1 piece
2CKA001754A4336
Cover Frame 3gang yellow - Busch-axcent 1723-285 1 piece
2CKA001754A4339
Cover Frame 3gang green - Busch-axcent 1723-286 1 piece
2CKA001754A4342
Cover Frame 3gang red - Busch-axcent 1723-287 1 piece
2CKA001754A4345
Cover Frame 3gang blue - Busch-axcent 1723-288 1 piece
2CKA001754A4807
Cover Frame 3gang slate grey - Busch-axcent pur 1723-290 1 piece
2CKA001754A4473
Cover Frame 3gang entrée grey - Busch-axcent 1723-291-500 1 piece
2CKA001754A4797
Cover Frame 3gang concrete grey - Busch-axcent pur 1723-298 1 piece
2CKA001754A4483
Cover Frame 3gang maison-beige - Busch-axcent 1723-299-500 1 piece
2CKA001754A4540
Cover Frame 3gang chrome - solo 1723-80-500 1 piece
2CKA001754A4328
Cover Frame 3gang chrome gloss - solo 1723-80G 1 piece
2CKA001754A4444
Cover Frame 3gang white glass - carat 1723-811 1 piece
2CKA001754A4260
Cover Frame 3gang bronze - carat 1723-821 1 piece
2CKA001754A4358
Cover Frame 3gang gold - carat 1723-823-101 1 piece
2CKA001754A4324
Cover Frame 3gang glass black - carat 1723-825 1 piece
2CKA001754A4362
Cover Frame 3gang chrome - carat 1723-826-101 1 piece
2CKA001754A4607
Cover Frame 3gang anthracite - Busch-Dynasty 1723-831-500 1 piece
2CKA001754A4602
Cover Frame 3gang ivory white - Busch-Dynasty 1723-832-500 1 piece
2CKA001754A4577
Cover Frame 3gang polished brass decor anthracite - Busch-Dynasty 1723-833-500 1 piece
2CKA001754A4567
Cover Frame 3gang polished brass anthracite - Busch-Dynasty 1723-835-500 1 piece
2CKA001754A4572
Cover Frame 3gang polished brass decor ivory white - Busch-Dynasty 1723-836-500 1 piece
2CKA001754A4562
Cover Frame 3gang polished brass ivory white - Busch-Dynasty 1723-838-500 1 piece
2CKA001754A4597
Cover Frame 3gang antique brass decor anthracite - Busch-Dynasty 1723-843-500 1 piece
2CKA001754A4541
Cover Frame 3gang studio white - solo 1723-84-500 1 piece
2CKA001754A4587
Cover Frame 3gang antique brass anthracite - Busch-Dynasty 1723-845-500 1 piece
2CKA001754A4592
Cover Frame 3gang antique brass decor ivory white - Busch-Dynasty 1723-846-500 1 piece
2CKA001754A4582
Cover Frame 3gang antique brass ivory white - Busch-Dynasty 1723-848-500 1 piece
2CKA001754A4256
Cover Frame 3gang stainless steel - carat 1723-860 1 piece
2CKA001754A4319
Cover Frame 3gang stainless steel - Pure Stainless Steel 1723-866K 1 piece
2CKA001754A4416
Cover Frame 3gang studio white matt - future linear 1723-884K 1 piece
2CKA001754A4421
Cover Frame 3gang black matt - future linear 1723-885K 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Compatible Bus Systems:
    free@home (TP)
  • Product Range:
    flexTronics
    free@home
  • Design Range:
    63x63
    future linear
    Busch-axcent
    Busch-axcent pur
    carat
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Legend:
    Symbol "arrows"
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white matt
  • Application Function:
    Blind / Shutter / Shading Control

Material Compliance

  • RoHS Information:
    2CKA200000E5134
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    9.4 mm
  • Product Net Weight:
    7 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002253 - Touch rocker for bus system
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27143150
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links