Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CP-RTC-82

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CP-RTC-82

General Information

  • Extended Product Type:
    CP-RTC-82
  • Product ID:
    2CKA006220A0529
  • EAN:
    4011395205693
  • Catalog Description:
    CP-RTC-82 Cover plate for room thermostat
  • Long Description:
    As cover for ABB-free@home® room temperature controller RTC-F-1.

Ordering

  • EAN:
    4011395205693
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Weight:
    0.016 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Depth / Length:
    0.108 m
  • Package Level 1 Height:
    0.072 m
  • Package Level 1 Width:
    0.108 m
  • Package Level 1 Gross Weight:
    160 g

Technical

  • Mounting Type:
    Miscellaneous

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC002253 - Touch rocker for bus system
  • ETIM 6:
    EC002253 - Touch rocker for bus system
  • ETIM 7:
    EC002253 - Touch rocker for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds