You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MSA-F-1.1.1-82

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

MSA-F-1.1.1-82

General Information

  • Extended Product Type:
    MSA-F-1.1.1-82
  • Product ID:
    2CKA006220A0531
  • EAN:
    4011395203682
  • Catalog Description:
    MSA-F-1.1.1-82 Mov. detector/actuator 1g
  • Long Description:
    With select lens for detection with animal access. For automatic switching of ABB-free@home® actuators dependent on movement and brightness. Switch-off delay of the actuator can be programmed via the web interface of the System Access Point. For switching 127 V~/230 V~ consumers. With integrated switch actuator. Switching function is available also without prior programming (pre-configured). Configuration can be changed later via the web interface (groups, scenes, etc.). The bus can be connected via enclosed terminal block. When installing in the flush-mounted box, a spatial division between the bus cable and 127 V/230 V installation cable is to be adhered to! If this minimum distance is not possible, use electronic boxes or insulating tubes
    .

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Current (In):
    10 A
  • Maximum Switching Power:
    2300 W
  • Number of Outputs:
    1
  • Number of Channels:
    1
  • Compatible Bus Systems:
    free@home
  • Product Range:
    free@home
  • Minimum Switching Time:
    Switch-On 30 second [unit of time]
  • Load Type:
    230 V incandescent lamps
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • Mounting Position:
    vertical
  • Model Number:
    Movement sensor
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    ivory white
  • Number of Batteries:
    0
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E5177
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    56 mm
  • Product Net Weight:
    100 g
  • Built-In Depth (t2):
    32 mm

Ordering

  • Replaced Product ID (OLD):
    6220-0-0531

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001582 - Movement sensor for bus system
  • ETIM 9:
    EC001582 - Movement sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27143144
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links