Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SRS-1-884

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SRS-1-884

General Information

  • Extended Product Type:
    SRS-1-884
  • Product ID:
    2CKA006220A0604
  • EAN:
    4011395204351
  • Catalog Description:
    Electronic Controls free@home (TP) studio white matt - 63x63
  • Long Description:
    As cover for ABB-free@home® sensor units (e.g. 6221/1.0) and sensor/actuator units (e.g. 6211/1). As cover for KNX 2gang push-button coupling unit (6108/06-500).

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Compatible Bus Systems:
    free@home (TP)
  • Product Range:
    flexTronics
    free@home
  • Design Range:
    63x63
    future linear
    Busch-axcent
    Busch-axcent pur
    carat
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white matt
  • Battery Weight:
    0 g
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E5216
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    9.4 mm
  • Product Net Weight:
    14 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002253 - Touch rocker for bus system
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27143150
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links