You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DP4-T-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

DP4-T-1

General Information

  • Extended Product Type:
    DP4-T-1
  • Product ID:
    2CKA006220A0721
  • EAN:
    4011395213339
  • Catalog Description:
    DP4-T-1 Temperature Sensor
  • Long Description:
    For use as remote sensor. Line type: H03 VV-F Cable length: 4 m Type: NTC 10 kohm

Technical

  • Product Range:
    ABB-free@home®
  • Mounting Type:
    Miscellaneous
  • Number of Batteries:
    0
  • Cable Length:
    4 m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Weight:
    147 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    108 mm
  • Package Level 1 Height:
    72 mm
  • Package Level 1 Depth / Length:
    108 mm
  • Package Level 1 Gross Weight:
    0.178 kg
  • Package Level 1 EAN:
    4011395213339

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90329000
  • E-Number (Finland):
    2815583
  • E-Number (Sweden):
    1701131
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001583 - Accessories for bus system
  • ETIM 8:
    EC001583 - Accessories/spare parts for bus system
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    9032 90 00
  • eClass:
    V11.0 : 27143192
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links