Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: DA/M.4.210.2.11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

DA/M.4.210.2.11

General Information

  • Extended Product Type:
    DA/M.4.210.2.11
  • Product ID:
    2CKA006220A0728
  • EAN:
    4011395251782
  • Catalog Description:
    DA/M.4.210.2.11 Dim actuator 4x210W, MDRC
  • Long Description:
    Multichannel universal dimming actuator optimised for dimming retrofit LED lamps (LEDi). Also suitable for dimming incandescent lamps, low-voltage halogen lights with conventional or electronic transformers, 230 V halogen lamps and dimmable energy-saving halogen lamps. Automatic load detection (can be deactivated). Separate N-connection per channel. Parallel connection of the outputs possible to increase the output power. Outputs can be connected in parallel in any configuration. Minimum load: 2 W. Manual operation on device also possible without bus voltage or in an unprogrammed status. Programming of the device also possible without applied 230V supply voltage. With integrated bus coupler. Nominal power at 230 V~ mains voltage: 230 V~ incandescent and halogen lamps: 4 x 210 W/VA to 1 x 600 W/VA. Dimmable 230 V~ LEDi: 4 x 210 W/VA to 1 x 600 W/VA in trailing edge control, 4 x 80 W/VA to 1 x 200 W/VA in leading edge control. Inductive L-transformers with LED/low-voltage halogen lamp: 4 x 210 W/VA to 1 x 600 W/VA. Electronic C-transformers with LED/low-voltage halogen lamp: 4 x 210 W/VA to 1 x 600 W/VA. Electronic LC-transformers with LED/low-voltage halogen lamp: 4 x 80 W/VA to 1 x 200 W/VA.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA001373B8804
  • Rated Voltage (Ur):
    110 ... 230 V
  • Rated Operational Voltage:
    110...230 V
  • Auxiliary Voltage AC/DC:
    110 V AC/DC
    230 V AC/DC
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Loss:
    2.3 W
  • Number of Outputs:
    4
  • Compatible Bus Systems:
    free@home (TP)
  • Product Range:
    free@home
  • Load Type:
    Universal
  • Model Number:
    Dimming actuator
  • Battery Weight:
    0 g
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    6
  • Product Net Width:
    108 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64 mm
  • Product Net Weight:
    207 g
  • Built-In Depth (t2):
    58 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001094 - Dimming actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143123
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links