Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: MSA-F-1.1.1-69

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

MSA-F-1.1.1-69

General Information

  • Extended Product Type:
    MSA-F-1.1.1-69
  • Product ID:
    2CKA006220A0835
  • EAN:
    8592624103806
  • Catalog Description:
    MSA-F-1.1.1-69 Mov. Detect./act. Levit
  • Long Description:
    With select lens for detection with animal access. For automatic switching of ABB-free@home® actuators dependent on movement and brightness. Switch-off delay of the actuator can be programmed via the web interface of the System Access Point. For switching 127 V~/230 V~ consumers. With integrated switch actuator. Switching function is available also without prior programming (pre-configured). Configuration can be changed later via the web interface (groups, scenes, etc.). The bus can be connected via enclosed terminal block. When installing in the flush-mounted box, a spatial division between the bus cable and 127 V/230 V installation cable is to be adhered to! If this minimum distance is not possible, use electronic boxes or insulating tubes
    .

Installation

  • Mounting Type:
    Flush Mounted

Technical

  • Rated Current (In):
    10 A
  • Number of Channels:
    1
  • Compatible Bus Systems:
    free@home (TP)
  • Product Range:
    free@home
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Model Number:
    Movement sensor
  • Number of Batteries:
    0
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E5435
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Weight:
    999 g

Classifications

  • ETIM 9:
    EC001582 - Movement sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143144
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links