Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: USB-A-1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

USB-A-1.1

General Information

  • Extended Product Type:
    USB-A-1.1
  • Product ID:
    2CKA006220A0847
  • EAN:
    4011395305065
  • Catalog Description:
    USB-A-1.1 USB-Cable
  • Long Description:
    The USB cable is used to connect the System Access Point to the free@home USB-Interface. The USB cable is equipped with a USB-A plug and an angled USB-B plug that enables connection and installation in tight spaces. Lenght: 1.8 m

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Product Range:
    free@home
  • Battery Weight:
    0 g

Material Compliance

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    150 mm
  • Product Net Height:
    30 mm
  • Product Net Depth / Length:
    200 mm
  • Product Net Weight:
    65 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001583 - Accessories/spare parts for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143192
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links