Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SBR-F-10.0.1-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SBR-F-10.0.1-84

General Information

  • Extended Product Type:
    SBR-F-10.0.1-84
  • Product ID:
    2CKA006220A0865
  • EAN:
    4011395314562
  • Catalog Description:
    SBR-F-10.0.1-84 RTC, 10gang, white
  • Long Description:
    Control element with room temperature controller function. For controlling commercially available actuating drives in combination with free@home Heating-/Fan-Coil Actuators. With display of set-value and current temperature. For transmitting switching, push-button, dimming and blind commands to an ABB-free@home® actuator. With integrated bus coupler. With labelling field. Number of bus subscribers: 1

Installation

Technical

  • Number of LEDs:
    1
  • Compatible Bus Systems:
    free@home (TP)
  • Product Range:
    free@home
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Plastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control
    Room Climate Control

Material Compliance

  • RoHS Information:
    2CKA100000E4683
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20
  • Temperature Class Default:
    I

Dimensions

  • Product Net Width:
    90.1 mm
  • Product Net Height:
    167.1 mm
  • Product Net Depth / Length:
    44.2 mm
  • Product Net Weight:
    229.5 g
  • Built-In Depth (t2):
    30.7 mm

Classifications

  • ETIM 9:
    EC001101 - Room temperature controller for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143133
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links