Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TKK/U.1.1-CG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TKK/U.1.1-CG

General Information

  • Extended Product Type:
    TKK/U.1.1-CG
  • Product ID:
    2CKA006300A1552
  • EAN:
    4011395230879
  • Catalog Description:
    TKK/U.1.1-CG Card holder uni.
  • Long Description:
    Ordering possible only in connection with the design ID. For inserting mifare RF cards. The icons and/or texts are configured by means of a web configuration tool. Freely programmable function >Do not disturb<, >Bell< and >Make up room<. Number of bus subscribers: 1 with separate 24 V auxiliary power supply

Ordering

  • EAN:
    4011395230879
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2814658

Dimensions

  • Product Net Weight:
    104.4 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 EAN:
    4011395230879
  • Package Level 1 Depth / Length:
    282 mm
  • Package Level 1 Height:
    64 mm
  • Package Level 1 Width:
    148 mm
  • Package Level 1 Gross Weight:
    0.21 kg

Technical

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC000782 - Access control unit for bus system
  • ETIM 8:
    EC000782 - Access control unit for bus system
  • eClass:
    V11.0 : 27143141
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds