Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: TSM/U.2.1-CG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TSM/U.2.1-CG

General Information

  • Extended Product Type:
    TSM/U.2.1-CG
  • Product ID:
    2CKA006300A1555
  • EAN:
    4011395230909
  • Catalog Description:
    TSM/U.2.1-CG ROS/CR/NO
  • Long Description:
    Ordering possible only in connection with the design ID. The icons and/or texts are configured by means of a web configuration tool. Freely programmable function >Do not disturb<, >Bell< and >Make up room<. For reading mifare RF cards. With backlit room number. Push switch function: switching / dimming / blind / sending values / scenes etc. Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. The bus connection is provided via the enclosed bus terminal. Additional power supply must be connected via enclosed terminal block, e.g. yellow/white wires in bus connection.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Design Range:
    tacteo
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Glass
  • Model Number:
    Chip card
  • Battery Weight:
    0 g
  • Application Function:
    Hospitality

Material Compliance

  • RoHS Information:
    2CKA200000E5465
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    86 mm
  • Product Net Height:
    157 mm
  • Product Net Depth / Length:
    34 mm
  • Product Net Weight:
    212 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000782 - Access control unit for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.0 : 27143141
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links