Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: TBW/U.3.11-CG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TBW/U.3.11-CG

General Information

  • Extended Product Type:
    TBW/U.3.11-CG
  • Product ID:
    2CKA006300A1629
  • EAN:
    4011395256442
  • Catalog Description:
    TBW/U.3.11-CG Watchdog 180°
  • Long Description:
    Ordering possible only in connection with the design ID. Movement detector with up to 4 channels. The bus can be connected via enclosed terminal block. With integrated temperature sensor. With integrated KNX bus coupler. Number of bus subscribers: 1

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Mounting Position:
    vertical

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Measuring Range:
    6 m
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Design Range:
    tacteo
  • Minimum Switching Time:
    Switch-On 10 second [unit of time]
  • Material:
    Thermoplastic
  • Model Number:
    Movement sensor
  • Number of Batteries:
    0
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E5523
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    115 mm
  • Product Net Height:
    86 mm
  • Product Net Depth / Length:
    37 mm
  • Product Net Weight:
    119.7 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000138 - Sensor element for movement sensor
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144008
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links