Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6353/30-860-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6353/30-860-500

General Information

  • Extended Product Type:
    6353/30-860-500
  • Product ID:
    2CKA006310A0094
  • EAN:
    4011395118931
  • Catalog Description:
    6353/30-860-500 Labelling symbol "blind"
  • Long Description:
    Lighting insert for Busch-priOn® area control element 1gang (6340-xxx) and 3gang (6342-xxx) with >Blind< icon.

Ordering

  • EAN:
    4011395118931
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815099
  • E-Number (Sweden):
    1750483

Dimensions

  • Product Net Depth / Length:
    74 mm
  • Product Net Height:
    68 mm
  • Product Net Width:
    36 mm
  • Product Net Weight:
    0.001 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 EAN:
    4011395118931
  • Package Level 1 Depth / Length:
    78 mm
  • Package Level 1 Height:
    58 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.011 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC001583 - Accessories for bus system
  • ETIM 8:
    EC001583 - Accessories/spare parts for bus system
  • eClass:
    V11.0 : 27143192
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds