Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6354 U-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6354 U-500

General Information

  • Extended Product Type:
    6354 U-500
  • Product ID:
    2CKA006310A0097
  • EAN:
    4011395118979
  • Catalog Description:
    6354 U-500 Switch actuator, 1gang, flush-mounted Busch-priOn®
  • Long Description:
    Only with flush-mounted Powernet/bus coupler 6x20/13 and switch actuator/blind actuator 6920/40. For switching incandescent lamps, 230 V tungsten halogen lamps, fluorescent lamps and low-voltage halogen lamps, that are actuated via transformers. 3 wire connection (neutral conductor required). Can be used only in connection with support frame 2gang (6346/11-101) and 3gang (6346/12-101). Not combinable with the bottom end strip with temperature sensor (6352-xxx-101).

Ordering

  • EAN:
    4011395118979
  • Customs Tariff Number:
    85176200
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815309

Dimensions

  • Product Net Depth / Length:
    0.033 m
  • Product Net Height:
    0.049 m
  • Product Net Width:
    0.049 m
  • Product Net Weight:
    107 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395118979
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Gross Weight:
    107 g

Technical

  • Compatible Bus Systems:
    KNX
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush-mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC001097 - Switch actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds