Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6340-866-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6340-866-101

General Information

  • Extended Product Type:
    6340-866-101
  • Product ID:
    2CKA006310A0102
  • EAN:
    4011395130841
  • Catalog Description:
    6340-866-101 Control element 1-gang
  • Long Description:
    Free programmable multi-function control element. For installation in the 1gang, 2gang and 3gang support frame (6346/10-101, 6346/11-101 and 6346/12-101) Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. The accompanying symbol can be replaced by the symbols for lighting (6353/20-xxx), blinds (6353/30-xxx), Thermostat (6353/40-xxx) and scene (6353/50-xxx).

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA000073B7387
  • Number of Buttons:
    2
  • Number of Actuation Points:
    1
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Stainless steel
  • Color:
    stainless steel
  • Number of Batteries:
    0
  • Application Function:
    Electrical Load and Light Control
    Blind / Shutter / Shading Control
    Room Climate Control

Material Compliance

  • RoHS Information:
    2CKA200000E5543
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    107 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    15 mm
  • Product Net Weight:
    215 g
  • Built-In Depth (t2):
    33 mm
  • Dimension Diagram:
    2CKA000097E0650

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000672 - Touch sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143138
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links