You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6340-866-101-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6340-866-101-500

General Information

  • Extended Product Type:
    6340-866-101-500
  • Product ID:
    2CKA006310A0106
  • EAN:
    4011395130889
  • Catalog Description:
    6340-866-101-500 Control element 1-gang
  • Long Description:
    Free programmable multi-function control element. For installation in the 1gang, 2gang and 3gang support frame (6346/10-101, 6346/11-101 and 6346/12-101) Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. The accompanying symbol can be replaced by the symbols for lighting (6353/20-xxx), blinds (6353/30-xxx), Thermostat (6353/40-xxx) and scene (6353/50-xxx).

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006310A0137
6346/11-101-500 Support frame 2-gang 6346/11-101-500 1 piece
2CKA006310A0139
6346/12-101-500 Support frame 3-gang 6346/12-101-500 1 piece

Ordering

  • EAN:
    4011395130889
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815069
  • E-Number (Sweden):
    1750544

Dimensions

  • Product Net Weight:
    0.215 kg

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 EAN:
    4011395130889
  • Package Level 1 Depth / Length:
    136 mm
  • Package Level 1 Height:
    180 mm
  • Package Level 1 Width:
    47 mm
  • Package Level 1 Gross Weight:
    0.325 kg

Technical

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Classifications

  • ETIM 7:
    EC000672 - Touch sensor for bus system
  • ETIM 8:
    EC000672 - Touch sensor for bus system
  • eClass:
    V11.0 : 27143138
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links