Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6352-860-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6352-860-101

General Information

  • Extended Product Type:
    6352-860-101
  • Product ID:
    2CKA006310A0158
  • EAN:
    4011395131459
  • Catalog Description:
    6352-860-101 Lower end strip, Temperature sensor
  • Long Description:
    Bottom end strip for installation on 1gang to 3gang support frame (6346/10-101, 6346/11-101 and 6346/12-101) Provides the measured value for the 8.89 cm display (6344-xxx-101) or room temperature controllers 6124-xxx-10x, 6128-xxx-10x, 6108/0x and 6351/08-xxx via the integrated temperature sensor. Not combinable with flush-mounted actuators (6354 U, 6355 U, 6356 U, and 6920/40). Incl. 10 logic channels (light scene actuator, sequence actuator, logic gates, etc.).

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA000073B7387
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Model Number:
    Temperature sensor
  • Color:
    stainless steel
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CKA200000E5581
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    107 mm
  • Product Net Height:
    12 mm
  • Product Net Depth / Length:
    16 mm
  • Product Net Weight:
    34 g
  • Dimension Diagram:
    2CKA000097E0658

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000926 - Physical sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143137
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links