Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6349-811-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6349-811-101

General Information

  • Extended Product Type:
    6349-811-101
  • Product ID:
    2CKA006310A0179
  • EAN:
    4011395156865
  • Catalog Description:
    6349-811-101 Lower end strip
  • Long Description:
    Bottom end strip for installation on 1gang to 3gang support frame (6346/10-101, 6346/11-101 and 6346/12-101)

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA000073B7387
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Color:
    white glass

Material Compliance

  • RoHS Information:
    2CKA200000E5598
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    107 mm
  • Product Net Height:
    12 mm
  • Product Net Depth / Length:
    16 mm
  • Product Net Weight:
    19 g
  • Dimension Diagram:
    2CKA000097E0658

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001583 - Accessories/spare parts for bus system
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143192
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links