Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6321/58-20-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6321/58-20-500

General Information

  • Extended Product Type:
    6321/58-20-500
  • Product ID:
    2CKA006320A0062
  • EAN:
    4011395201442
  • Catalog Description:
    6321/58-20-500 triton 5/10gang MF/IR RTC
  • Long Description:
    With integrated KNX bus coupler. With labelling field. Rocker switch left/right (switching/dimming/blind/value sender/light scenes/fan function). Master/slave configuration. With base-load operation. Control element with room thermostat function for triggering the heating, ventilation and fan-coil actuators. The controller is a constant room temperature controller for ventilator convectors (fan coils) in 2-pipe and 4-pipe systems and conventional heating or cooling systems. The fan stage can be switched manually or in automatic mode. Class of temperature controller 1 Contribution to space heating energy efficiency 1,0%.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA001373B8838
  • Number of LEDs:
    1
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Surface Finishing:
    Lacquered
    Matt
  • Material:
    Thermoplastic
  • Color:
    platinum
  • Number of Batteries:
    0
  • Screen Size:
    1.85 in
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control
    Room Climate Control

Material Compliance

  • RoHS Information:
    2CKA200000E5645
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    90 mm
  • Product Net Height:
    159 mm
  • Product Net Depth / Length:
    33 mm
  • Product Net Weight:
    125 g
  • Built-In Depth (t2):
    10 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001101 - Room temperature controller for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143133
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links