Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SBS/U10.0.11-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

SBS/U10.0.11-84

General Information

  • Extended Product Type:
    SBS/U10.0.11-84
  • Product ID:
    2CKA006330A0005
  • EAN:
    4011395255117
  • Catalog Description:
    SBS/U10.0.11-84 HVAC-Slave-device,10f CE
  • Long Description:
    Freely configurable multifunction control element. Room temperature control/Controller extension with max. 10gang control With labelling field. Transparent labelling sheet with standard symbols included in delivery. Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. Rocker switch left/right (switching/dimming/blind/value sender/light scenes/fan function). With integrated temperature sensor. With actual value temperature display With display of set-value temperature. The bus can be connected via enclosed terminal block. With integrated KNX bus coupler. Number of bus subscribers: 1

Installation

  • Instructions and Manuals:
    2CKA000073BB9649
  • Mounting Type:
    Flush Mounted
    Surface Mounted

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of LEDs:
    1
  • Maximum Number of Switching Outputs:
    33
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Design Range:
    tenton
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Battery Weight:
    0 g
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control
    Room Climate Control

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20
  • Temperature Class Default:
    I

Dimensions

  • Product Net Width:
    90.1 mm
  • Product Net Height:
    167.1 mm
  • Product Net Depth / Length:
    44.2 mm
  • Product Net Weight:
    162.8 g
  • Built-In Depth (t2):
    30.7 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001101 - Room temperature controller for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143133
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links