Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: SB/U8.0.1-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SB/U8.0.1-84

General Information

  • Extended Product Type:
    SB/U8.0.1-84
  • Product ID:
    2CKA006330A0014
  • EAN:
    4011395255247
  • Catalog Description:
    SB/U8.0.1-84 Control element 8gang multi-function/colour concept
  • Long Description:
    With integrated KNX bus coupler. With labelling field. Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. Push switch function: switching / dimming / blind / sending values / scenes etc. With integrated temperature sensor. Number of bus subscribers: 1

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » User Operation - ClimaECO Sensors » 8 fold

Ordering

  • EAN:
    4011395255247
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90321020

Dimensions

  • Product Net Width:
    0.0901 m
  • Product Net Height:
    0.1171 m
  • Product Net Depth / Length:
    0.0135 m
  • Product Net Weight:
    287 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.135 m
  • Package Level 1 Height:
    0.076 m
  • Package Level 1 Depth / Length:
    0.154 m
  • Package Level 1 Gross Weight:
    287 g
  • Package Level 1 EAN:
    4011395255247
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.293 m
  • Package Level 2 Height:
    0.171 m
  • Package Level 2 Depth / Length:
    0.393 m
  • Package Level 2 Gross Weight:
    2.865 kg
  • Package Level 3 Units:
    400 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.005 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    134.6 kg

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Brand / Label:
    ABB
  • Color:
    studio white
  • Product Main Type:
    Control element 8gang
  • Product Name:
    Control element 8gang multi-function/colour concept
  • Product Range:
    ABB i-bus® KNX
  • RoHS Date:
    20170309

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000672 - Touch sensor for bus system
  • ETIM 7:
    EC000672 - Touch sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds