Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SLX/A.0.11-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SLX/A.0.11-84

General Information

  • Extended Product Type:
    SLX/A.0.11-84
  • Product ID:
    2CKA006330A0027
  • EAN:
    4011395255575
  • Catalog Description:
    SLX/A.0.11-84 labeling cover CE big
  • Long Description:
    Marking coverplate for 12gang control element

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
    Surface Mounted

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Design Range:
    tenton
  • Material:
    Plastic
  • Color:
    studio white
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control
    Room Climate Control

Material Compliance

  • RoHS Information:
    2CKA200000E5679
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    40.2 mm
  • Product Net Height:
    74.7 mm
  • Product Net Depth / Length:
    2 mm
  • Product Net Weight:
    15 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002248 - Mounting for labelling material
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144075
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links