Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SBS/U6.0.1-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SBS/U6.0.1-885

General Information

  • Extended Product Type:
    SBS/U6.0.1-885
  • Product ID:
    2CKA006330A0037
  • EAN:
    4011395298718
  • Catalog Description:
    SBS/U6.0.1-885 Room temperature controller extension unit with control function 6gang ABB Tenton®
  • Long Description:
    Freely configurable multifunction control element. Room temperature control/Controller extension with max. 6gang control With labelling field. Transparent labelling sheet with standard symbols included in delivery. Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. Rocker switch left/right (switching/dimming/blind/value sender/light scenes/fan function). With integrated temperature sensor. With actual value temperature display With display of set-value temperature. The bus can be connected via enclosed terminal block. With integrated KNX bus coupler. Number of bus subscribers: 1

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » User Operation - ABB-Tenton® » 6 fold

Ordering

  • EAN:
    4011395298718
  • Customs Tariff Number:
    90321020
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405020505
  • E-Number (Finland):
    2815693

Dimensions

  • Product Net Depth / Length:
    0.0135 m
  • Product Net Height:
    0.1171 m
  • Product Net Width:
    0.0901 m
  • Product Net Weight:
    0.123 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Depth / Length:
    0.154 m
  • Package Level 1 Height:
    0.076 m
  • Package Level 1 Width:
    0.135 m
  • Package Level 1 Gross Weight:
    292 g

Technical

  • Compatible Bus Systems:
    KNX
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 6:
    EC001101 - Room temperature controller for bus system
  • ETIM 7:
    EC001101 - Room temperature controller for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds