Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SBR/U6.0.1-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SBR/U6.0.1-885

General Information

  • Extended Product Type:
    SBR/U6.0.1-885
  • Product ID:
    2CKA006330A0043
  • EAN:
    4011395298770
  • Catalog Description:
    SBR/U6.0.1-885 Room temperature controller with control function 6gang ABB Tenton®
  • Long Description:
    Freely configurable multifunction control element. With integrated KNX bus coupler. With labelling field. Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. Push switch function: switching / dimming / blind / sending values / scenes etc. For activating heating, ventilation and fan coil actuators. Master/slave configuration. With base-load operation. The fan stage can be switched manually or in automatic mode. Class of temperature controller 1 Contribution to space heating energy efficiency 1,0%. Number of bus subscribers: 1

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » User Operation - ABB-Tenton® » 6 fold with Room Thermostat Co2

Ordering

  • EAN:
    4011395298770
  • Customs Tariff Number:
    90321020
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405020105
  • E-Number (Finland):
    2815695

Dimensions

  • Product Net Depth / Length:
    0.0135 m
  • Product Net Height:
    0.1171 m
  • Product Net Width:
    0.0901 m
  • Product Net Weight:
    0.123 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Depth / Length:
    0.154 m
  • Package Level 1 Height:
    0.076 m
  • Package Level 1 Width:
    0.135 m
  • Package Level 1 Gross Weight:
    292 g
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Depth / Length:
    0.393 m
  • Package Level 2 Height:
    0.171 m
  • Package Level 2 Width:
    0.293 m
  • Package Level 2 Gross Weight:
    2.92 kg

Technical

  • Compatible Bus Systems:
    KNX
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 6:
    EC001101 - Room temperature controller for bus system
  • ETIM 7:
    EC001101 - Room temperature controller for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds