Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SB/U8.0.11-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

SB/U8.0.11-885

General Information

  • Extended Product Type:
    SB/U8.0.11-885
  • Product ID:
    2CKA006330A0070
  • EAN:
    4011395299043
  • Catalog Description:
    SB/U8.0.11-885 8f. Control element, black matt
  • Long Description:
    With integrated KNX bus coupler. With labelling field. Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. Push switch function: switching / dimming / blind / sending values / scenes etc. With integrated temperature sensor. Number of bus subscribers: 1

Installation

  • Instructions and Manuals:
    2CKA000073BB9649
  • Mounting Type:
    Flush Mounted
    Surface Mounted

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Actuation Points:
    8
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Design Range:
    tenton
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt
  • Material:
    Plastic
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    black matt
  • Battery Weight:
    0 g
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control
    Room Climate Control

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    90.1 mm
  • Product Net Height:
    117.1 mm
  • Product Net Depth / Length:
    44.2 mm
  • Product Net Weight:
    181.5 g
  • Built-In Depth (t2):
    30.7 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000672 - Touch sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143138
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links