Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SAB/A.0.1-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SAB/A.0.1-885

General Information

  • Extended Product Type:
    SAB/A.0.1-885
  • Product ID:
    2CKA006330A0091
  • EAN:
    4011395299364
  • Catalog Description:
    SAB/A.0.1-885 Carrier frame surface-mounted, large ABB Tenton®
  • Long Description:
    Surface-mounted housing for mounting 12gang control element, RT with 10gang control element

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » User Operation - ABB-Tenton® » Accessories

Ordering

  • EAN:
    4011395299364
  • Customs Tariff Number:
    90329000
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405993205
  • E-Number (Finland):
    2818903

Dimensions

  • Product Net Depth / Length:
    0.0135 m
  • Product Net Height:
    0.1671 m
  • Product Net Width:
    0.0901 m
  • Product Net Weight:
    0.064 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Depth / Length:
    0.187 m
  • Package Level 1 Height:
    0.09 m
  • Package Level 1 Width:
    0.17 m
  • Package Level 1 Gross Weight:
    716 g

Technical

  • Compatible Bus Systems:
    KNX
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 6:
    EC001583 - Accessories for bus system
  • ETIM 7:
    EC001583 - Accessories for bus system
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds