Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6406 U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6406 U

General Information

  • Extended Product Type:
    6406 U
  • Product ID:
    2CKA006400A0034
  • EAN:
    4011395189153
  • Catalog Description:
    6406 U Flush Mounted Inserts Safety technology
  • Long Description:
    3 wire connection (neutral conductor required). Relay insert with proximity sensor. For contactless ON/OFF switching of electric loads, e.g. lights. For switching incandescent lamps, 230 V tungsten halogen lamps, fluorescent lamps and low-voltage halogen lamps, that are actuated via transformers. Switches when detecting an approach at < approx. 5 cm. Operation also possible via conventional push buttons (2020 US, 2021/6 UK).

Categories

Show All...

Technical

  • Suitable For:
    2CKA006470A0001
    2CKA006470A0002
    2CKA006470A0003
    2CKA006470A0004
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Current (In):
    10 A
  • Rated Frequency (f):
    50...60 Hz
  • Number of Outputs:
    1
  • Product Range:
    Safety technology
  • Load Type:
    230 V incandescent lamps, 230 V halogen lamps, fluorescent lamps and low-voltage halogen lamps, that are operated via transformers.
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Plastic (2)
  • Model Number:
    Relay
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    0.135 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    58 mm
  • Package Level 1 Depth / Length:
    78 mm
  • Package Level 1 Gross Weight:
    0.135 kg
  • Package Level 1 EAN:
    4011395189153

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Finland):
    2625050
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001588 - Electronic switch
  • ETIM 8:
    EC001588 - Electronic switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds