You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6480-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6480-84

General Information

  • Extended Product Type:
    6480-84
  • Product ID:
    2CKA006400A0044
  • EAN:
    4011395224588
  • Catalog Description:
    Busch-powerDock set studio white - future linear
  • Long Description:
    Complete set ready to install for charging mobile terminal devices with Apple lightning connection. Makes possible fast charging of the mobile terminal device. For iPhone XS Max, iPhone XS, iPhone XR, iPhone X. For iPhone 8 Plus, iPhone 8. For iPhone 7 Plus, iPhone 7. For iPhone SE. For iPhone 6s Plus, iPhone 6s, iPhone 6 Plus, iPhone 6. For iPhone 5s, iPhone 5c, iPhone 5. For iPod touch (6th generation), iPod touch (5th generation), iPod nano (7th generation). Suitable for use with protective covers certified by Apple. Consisting of Busch-powerDock insert 6473 U. Consisting of Busch-powerDock charging cradle with lightning connection 6473. Consisting of the cover plate for the Busch-powerDock charging cradle. Consisting of 1gang future® linear cover frames.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Function:
    Lightning
  • Rated Voltage (Ur):
    100 ... 230 V
  • Auxiliary Voltage AC/DC:
    100 V
    230 V AC/DC
  • Input Voltage (Uin):
    100 ... 240 V
  • Output Voltage Type:
    DC
  • Output Voltage (Uout):
    5...5 V
  • Rated Current (In):
    2.1 A
  • Rated Frequency (f):
    50 ... 60 Hz
  • Power Loss:
    0.1 W
  • Design Range:
    future linear
    63x63
  • Connection Type:
    Pluggable
  • Load Type:
    Apple terminal device
  • Mounting Type:
    Flush Mounted
  • Color:
    studio white
  • Application Function:
    Mobile Device Charging

Environmental

  • Ambient Air Temperature:
    Operation 5 ... +35 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E5715
  • REACH Declaration:
    2CKA309999E9999
  • SCIP:
    01f96ed5-753e-4342-bac6-7903967316db Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    80 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    279.1 g
  • Built-In Depth (t2):
    32 mm

Ordering

  • Replaced Product ID (OLD):
    6400-0-0044

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001781 - Power supply consumer electronics
  • ETIM 9:
    EC001781 - Power supply consumer electronics
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8504 40 60
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links