Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6477-94-507

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6477-94-507

General Information

  • Extended Product Type:
    6477-94-507
  • Product ID:
    2CKA006400A0052
  • EAN:
    4011395224694
  • Catalog Description:
    Multimedia Devices PowerDock alpine white - Basic55
  • Long Description:
    Cover plate for Busch-powerDock charging cradle.

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    PowerDock
  • Function:
    Lightning
  • Design Range:
    Basic55
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white
  • Battery Weight:
    0 g
  • Application Function:
    Mobile Device Charging

Material Compliance

  • RoHS Information:
    2CKA200000E5723
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    55 mm
  • Product Net Height:
    55 mm
  • Product Net Depth / Length:
    36 mm
  • Product Net Weight:
    0.018 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links