Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6473-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6473-500

General Information

  • Extended Product Type:
    6473-500
  • Product ID:
    2CKA006400A0081
  • EAN:
    4011395252970
  • Catalog Description:
    Flush Mounted Inserts USB black
  • Long Description:
    For Busch-powerDock insert 6473 U. For attaching mobile terminal devices with lightning connection. For iPhone XS Max, iPhone XS, iPhone XR, iPhone X. For iPhone 8 Plus, iPhone 8. For iPhone 7 Plus, iPhone 7. For iPhone SE. For iPhone 6s Plus, iPhone 6s, iPhone 6 Plus, iPhone 6. For iPhone 5s, iPhone 5c, iPhone 5. For iPod touch (6th generation), iPod touch (5th generation), iPod nano (7th generation). Suitable for use with protective covers certified by Apple.

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    USB
  • Design Range:
    63x63
    alpha
    Busch-axcent
    Busch-axcent pur
    Busch-balance SI
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
    Busch-Dynasty
    carat
    future
    future linear
    impuls
    Pure Stainless Steel
    Reflex SI
    Reflex SI Linear
    Reflex SI/SI Linear
    solo
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Color:
    black
  • Battery Weight:
    0 g
  • Application Function:
    Mobile Device Charging

Material Compliance

  • RoHS Information:
    2CKA200000E5743
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation 5 ... +35 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    36 mm
  • Product Net Weight:
    28 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links