Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6440/04 U-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6440/04 U-500

General Information

  • Extended Product Type:
    6440/04 U-500
  • Product ID:
    2CKA006400A0088
  • EAN:
    4011395274071
  • Catalog Description:
    6440/04 U-500 Universal e-contact insert
  • Long Description:
    2-wire connection (neutral conductor not required) For switching lighting systems. For Busch-Comfort switch control element 6815-to-101. For Busch-Presence detector sensors 6813- to -102. Combinable with Universal slave insert 6440/05 U. Operation in 1gang 2way installations via push switch-unit for combination with flush-mounted units. Operation also possible via conventional push buttons (2020 US, 2021/6 UK).

Categories

Show All...

Technical

  • Suitable For:
    2CKA006800A2823
    2CKA006800A2825
    2CKA006800A2828
    2CKA006800A2830
    2CKA006800A2832
    2CKA006800A2834
    2CKA006800A2838
    2CKA006800A2840
    2CKA006800A2841
    2CKA006800A2843
    2CKA006800A2848
    2CKA006800A2849
    2CKA006800A2850
    2CKA006800A2851
    2CKA006800A2852
    2CKA006800A2861
    2CKA006800A2863
    2CKA006899A2369
    2CKA006899A2371
    2CKA006400A0091
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Frequency (f):
    50...60 Hz
  • Power Loss:
    1 W
  • Number of Outputs:
    1
  • Load Type:
    230 V- LEDi, typical.
  • Mounting Type:
    Flush Mounted
  • Battery Weight:
    0 g

Environmental

  • Ambient Air Temperature:
    Operation -5...45 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    7.1 cm
  • Product Net Height:
    7.1 cm
  • Product Net Depth / Length:
    3.3 cm
  • Product Net Weight:
    0.14 kg
  • Built-In Depth (t2):
    32 mm

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.08 m
  • Package Level 1 Height:
    0.06 m
  • Package Level 1 Depth / Length:
    0.095 m
  • Package Level 1 Gross Weight:
    140 g
  • Package Level 1 EAN:
    4011395274071

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2620055
  • E-Number (Sweden):
    1301261
  • Replacement Product ID (NEW):
    2CKA006800A3048
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC001588 - Electronic switch
  • ETIM 8:
    EC001588 - Electronic switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds