You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6440/05 U-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6440/05 U-500

General Information

  • Extended Product Type:
    6440/05 U-500
  • Product ID:
    2CKA006400A0091
  • EAN:
    4011395274101
  • Catalog Description:
    Flush Mounted Inserts 230 V
  • Long Description:
    3 wire connection (neutral conductor required). For the extension of the Busch-Comfort switch or presence detector installations. For communication with Universal relay insert 6440/01 U. For communication with Universal e-contact insert 6440/04 U. For Busch-Comfort switch control element 6815-to-101. For Busch-Presence detector sensors 6813- to -102.

Technical

  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Frequency (f):
    50 ... 60 Hz
  • Power Loss:
    0.3 W
  • Mounting Type:
    Flush Mounted
  • Battery Weight:
    0 g
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E5747
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    60 mm
  • Product Net Depth / Length:
    95 mm
  • Product Net Weight:
    120 g
  • Built-In Depth (t2):
    32 mm

Ordering

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001588 - Electronic switch
  • ETIM 9:
    EC001588 - Electronic switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144054
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links