Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 64831 U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

64831 U

General Information

  • Extended Product Type:
    64831 U
  • Product ID:
    2CKA006400A0095
  • EAN:
    4011395294710
  • Catalog Description:
    Blind insert 1 gang(s) 230 V
  • Long Description:
    3 wire connection (neutral conductor required). For the control of roller shutters, blind and awning motors with mechanical or electronic limit switch shut-off. Group formation via extension input possible. Operation also via conventional push buttons (2020 US non-illuminated/2021/6 UK) possible. Without control cover. For control element flex, 1gang, wireless, 62711-WL. For control element flex, 2gang, wireless, 62721-WL.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006200A0281
Bus Coupling Units / Push Button Coupling Units for Control of electrical users free@home wireless 62711-WL-500 1 piece
2CKA006200A0283
Bus Coupling Units / Push Button Coupling Units for Control of electrical users free@home wireless - 63x63 62721-WL-500 1 piece

Installation

  • Instructions and Manuals:
    2CKA000073B5104
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Frequency (f):
    50 / 60 Hz
  • Number of Outputs:
    1
  • Product Range:
    flexTronics
    free@home
  • Design Range:
    63x63
    Busch-balance SI
    Busch-art linear
    future linear
    Busch-axcent
    Busch-axcent pur
    solo
    carat
    future
    Busch-Dynasty
    Pure Stainless Steel
    Reflex SI
    Reflex SI Linear
    Reflex SI/SI Linear
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
  • Load Type:
    Electrical drives
  • Surface Finishing:
    Matt
  • Material:
    Thermoplastic
  • Color:
    black
  • Application Function:
    Blind / Shutter / Shading Control

Material Compliance

  • RoHS Information:
    2CKA200000E7480
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    30 mm
  • Product Net Weight:
    98 g
  • Built-In Depth (t2):
    25 mm

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000615 - Venetian blind control unit
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • eClass:
    V11.0 : 27144027
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links