Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 64831 U-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

64831 U-500

General Information

  • Extended Product Type:
    64831 U-500
  • Product ID:
    2CKA006400A0096
  • EAN:
    4011395292990
  • Catalog Description:
    64831 U-500 Inserts
  • Long Description:
    3 wire connection (neutral conductor required). For the control of roller shutters, blind and awning motors with mechanical or electronic limit switch shut-off. Group formation via extension input possible. Operation also via conventional push buttons (2020 US non-illuminated/2021/6 UK) possible. Without control cover. For control element flex, 1gang, wireless, 62711-WL. For control element flex, 2gang, wireless, 62721-WL.

Technical

  • Suitable For:
    2CKA006200A0280
    2CKA006200A0281
    2CKA006200A0282
    2CKA006200A0283
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Frequency (f):
    50 ... 60 Hz
  • Rated Frequency (f):
    50 Hz
  • Number of Outputs:
    2
  • Compatible Bus Systems:
    free@home
  • Action Type of the Contact Element (acc. to IEC 60947-5-1):
    Basic element
  • Load Type:
    Electrical drives.
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Surface Finishing:
    Matt
  • Material:
    Thermoplastic
    Plastic
  • Color:
    Black
  • Battery Weight:
    0 g

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    92 mm
  • Product Net Height:
    58 mm
  • Product Net Depth / Length:
    78 mm
  • Product Net Weight:
    97.47 g
  • Built-In Depth (t2):
    25 mm

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    58 mm
  • Package Level 1 Depth / Length:
    78 mm
  • Package Level 1 Gross Weight:
    0.127 kg
  • Package Level 1 EAN:
    4011395292990

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2619445
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000615 - Venetian blind control unit
  • ETIM 8:
    EC000615 - Venetian blind control unit
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144027
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds