Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6401 UR-102-508

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6401 UR-102-508

General Information

  • Extended Product Type:
    6401 UR-102-508
  • Product ID:
    2CKA006401A0056
  • EAN:
    4011395102794
  • Catalog Description:
    Busch-Universal relay switch insert 1 gang(s) 230 V
  • Long Description:
    3 wire connection (neutral conductor required). For Busch-Watchdog 180 flush-mounted Sensor Standard 6810-21x-101. For Busch-Watchdog 180 flush-mounted sensor Comfort II 6800-xxx-104 and 6800-xxx-104M. For Busch-Watchdog 180 FP sensor for All Weather 44 6800-3x-102C. For Busch-Watchdog Presence tech 6813-xxx-101 und 6813/11-xxx. For comfort timer control element 6455-101-500. Combinable with Busch-Watchdog extension insert 6805 U. Operation also possible via conventional push buttons (2020 US, 2021/6 UK).

Installation

  • Mounting Type:
    Flush Mounted

Technical

  • Suitable For:
    2CKA006810A0003
    2CKA006810A0000
    2CKA006810A0001
    2CKA006810A0002
    2CKA006810A0009
    2CKA006800A2630
    2CKA006800A2627
    2CKA006800A2628
    2CKA006800A2629
    2CKA006800A2660
    2CKA006800A2634
    2CKA006800A2631
    2CKA006800A2632
    2CKA006800A2633
    2CKA006800A2661
    2CKA006800A2178
    2CKA006800A2324
    2CKA006800A2350
    2CKA006800A2352
    2CKA006410A0400
    2CKA006800A2626
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Current (In):
    10 A
  • Rated Frequency (f):
    50...60 Hz
  • Number of Outputs:
    1

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Environmental

  • Ambient Air Temperature:
    Operation -25...55 °C

Dimensions

  • Product Net Weight:
    0.065 kg

Ordering

  • Replacement Product ID (NEW):
    2CKA006800A3043
  • Replaced Product ID (OLD):
    6401-0-0056

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links