Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6482

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6482

General Information

  • Extended Product Type:
    6482
  • Product ID:
    2CKA006410A0203
  • EAN:
    4011395636909
  • Catalog Description:
    Sun Sensor
  • Long Description:
    For insert 6411U/S-101. Measuring range: 5-50,000 lux.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006410A0371
6480 U-102 Busch-Wind and sun blind switch insert with automatic switching control 6480 U-102 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Model Number:
    Brightness sensor
  • Application Function:
    Blind / Shutter / Shading Control

Material Compliance

  • RoHS Information:
    2CKA200000E5757
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    28 mm
  • Product Net Height:
    82 mm
  • Product Net Depth / Length:
    38 mm
  • Product Net Weight:
    62 g
  • Dimension Diagram:
    2CKA000097E0670

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001591 - Sensor for venetian blind/time switches
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links