Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6413

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6413

General Information

  • Extended Product Type:
    6413
  • Product ID:
    2CKA006410A0341
  • EAN:
    4011395988695
  • Catalog Description:
    Glass break detector 15 V with 4 m connecting cable
  • Long Description:
    For insert 6411U/S-101. With 4 m connecting cable.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006410A0380
Flush Mounted Inserts for Venetian blind 230 V 6411 U/S-500-101 1 piece
2CKA006410A0378
Flush Mounted Inserts for Venetian blind 230 V 6411 U-500-101 1 piece
2CKA006410A0393
Timer insert for Time switch Electronic 1 gang(s) 230 V 2300 V·A 6465 U-101-500 1 piece
2CKA001101A0916
Venetian blind switch 1-pole switch 0 Key 2 pole, grey / blue-green - ocean 2712 SLW-53 1 piece
2CKA001101A0924
Venetian blind switch 1-pole switch 0 Key 2 pole, alpine white - ocean 2712 SLW-54 1 piece
2CKA001101A0534
Blind switch insert 2-pole switch and push switch 2712 U 1 piece
2CKA001101A0872
Blind switch insert 2-pole switch and push switch 2712 USL-101 1 piece
2CKA001101A0542
Blind switch insert 1-pole switch and push switch 2713 U 1 piece
2CKA001101A0922
Mechanical Controls 1-pole switch and push switch 0 Key 1 pole, white - Basic55 2713 UCDR-92-507 1 piece
2CKA001101A0926
Mechanical Controls 1-pole switch and push switch 0 Key 1 pole, champagne - Basic55 2713 UCDR-93-507 1 piece
2CKA001101A0920
Mechanical Controls 1-pole switch and push switch 0 Key 1 pole, alpine white - Basic55 2713 UCDR-94-507 1 piece
2CKA001101A0928
Mechanical Controls 1-pole switch and push switch 0 Key 1 pole, château-black - Basic55 2713 UCDR-95-507 1 piece
2CKA001101A0930
Mechanical Controls 1-pole switch and push switch 0 Key 1 pole, chalet white - Basic55 2713 UCDR-96-507 1 piece
2CKA001101A0567
Blind switch insert 1-pole push button 2723 U 1 piece
2CKA001101A0923
Mechanical Controls 1-pole push button 0 Rotary Handle 1 pole, white - Basic55 2723 UCDR-92-507 1 piece
2CKA001101A0921
Mechanical Controls 1-pole push button 0 Rotary Handle 1 pole, alpine white - Basic55 2723 UCDR-94-507 1 piece
2CKA001101A0929
Mechanical Controls 1-pole push button 0 Rotary Handle 1 pole, château-black - Basic55 2723 UCDR-95-507 1 piece
2CKA001101A0931
Mechanical Controls 1-pole push button 0 Rotary Handle 1 pole, chalet white - Basic55 2723 UCDR-96-507 1 piece

Installation

  • Instructions and Manuals:
    2CKA000173B6199
  • Mounting Type:
    Not article-related

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    15 V
  • Rated Current (In):
    0.02 A
  • Sensor Type:
    Glass breakage sensor
  • Includes:
    4 m connecting cable
  • Application Function:
    Blind / Shutter / Shading Control

Material Compliance

  • RoHS Information:
    2CKA200000E5759
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    18 mm
  • Product Net Height:
    18 mm
  • Product Net Depth / Length:
    10 mm
  • Product Net Weight:
    43 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001591 - Sensor for venetian blind/time switches
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links