Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6419 U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6419 U

General Information

  • Extended Product Type:
    6419 U
  • Product ID:
    2CKA006410A0390
  • EAN:
    4011395126226
  • Catalog Description:
    6419 U Comfort blind insert with memory and positioning function
  • Long Description:
    For the manual and automatic control of roller blinds. The roller blind moves to the position set using the turn knob. Executes the individually programmed switching commands (UP/DOWN) in a 24-hour rhythm. Suitable for roller blind drives with mechanical or electronic limit switch shut-off. Suitable for operation without neutral conductor. Without an extension input. Power reserve of 45 minutes (maintenance-free as capacitor).

Categories

Show All...

Ordering

  • EAN:
    4011395126226
  • Customs Tariff Number:
    85176200
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Weight:
    118 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395126226
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Gross Weight:
    118 g
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Depth / Length:
    0.298 m
  • Package Level 2 Height:
    0.112 m
  • Package Level 2 Width:
    0.168 m
  • Package Level 2 Gross Weight:
    1.305 kg

Technical

  • Mounting Type:
    Flush-mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC000615 - Venetian blind control unit
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds